Infinium High Density HDM8 Cassette - OS2 - 8 Fiber - LC Quad - 1 MPO F - APC - Tier 2 - Method A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to be used with the Infinium HD Enclosures, this MPO to LC angled Quad 8-fiber cassette supports Single-Mode (OS2) fiber. This M8 fiber optic, pre-terminated cassette provides the same swift deployment as our M4 products. The housing offers additional durability and integrated bend limiting considerations to ensure optimum optical performance. The Base 8 configuration of this cassette matches the fiber utilization of the majority of transceivers, providing for 100% fiber utilization. This makes these cassettes an ideal match for Ethernet transmission ranging from 40G to 400G. The Method A Polarity provides a ''straight-through'' configuration and the Tier 2 performance characteristics produce a typical insertion loss of 0.60db. and a return loss of 54dB.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | TBD | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Resources
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1