Category 6 Keystone Jack, Lacing Cap Termination, Fog White
Bazaarvoice SAP Hybris Integration Version 2.8.1
Category 6 Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, Fog White , individually packaged.Keystone, KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rear loading: Preferred mounting for panels.
- Icon compatible, C5e marking on jack face: Supports 606 designation requirements.
- Free termination tool in each carton of 20 jacks: Convenient no extra termination tool required.
- RoHS compliant: Lead free.
- Easy lace wiring cap: Reduces wiring time.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
Specifications
Product Line | Ortronics | ||
UPC Number | 662875697862 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | TIA-568.2-D, UL 1863, IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, IEC-603-7 compliant | ||
Type | Jack |
Product Width US | 0.56 in | ||
Product Depth US | 1.23 in | ||
Product Height US | 0.63 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Compatibility | TechChoice Keystone | ||
IDC Wire Gauge | 22-26 AWG |
Resources
Cutsheet
Product Environmental Profile
Specifications
Customer Drawing No.
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are these min compliant or a similar quality as the TJ6A or HDJA jacks?
Are these 100-ohm?
Are these jacks compatible with panel SPKSU24?
Bazaarvoice SAP Hybris Integration Version 2.8.1