text.skipToContent text.skipToNavigation

Category 6 Keystone Jack, Lacing Cap Termination, Red

KT2J6-42 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Category 6 Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, Red , individually packaged.Keystone, KT2Jjacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.

Category Performance Rating Cat 6
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear loading: Preferred mounting for panels.
  • Icon compatible, C5e marking on jack face: Supports 606 designation requirements.
  • Free termination tool in each carton of 20 jacks: Convenient no extra termination tool required.
  • RoHS compliant: Lead free.
  • Easy lace wiring cap: Reduces wiring time.
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.

Specifications

General Info
Product Line Ortronics
UPC Number 662875698715
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard TIA-568.2-D, UL 1863, IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, IEC-603-7 compliant
Type Jack
Dimensions
Product Width US 0.56 in
Product Depth US 1.23 in
Product Height US 0.63 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these min compliant or a similar quality as the TJ6A or HDJA jacks?

Asked by: Adfp97
The KT2J6A connector is considered our 'compliant' connector, meeting TIA-568.2-D requirements. While typical performance exceeds the standard, Legrand does not guarantee performance above minimum compliance for the KT2J family. For PoE applications, the KT2J6A connectors maintain 1.5A of headroom per circuit trace over IEC specifications for current carrying capacity.
Answered by: Product Specialist Team
Date published: 2023-12-12

Are these 100-ohm?

Asked by: Alberto
I don't work for Legrand/Ortronics, but I believe that being manufactured to TIA-568.2-D makes it a 100-ohm component by definition.
Answered by: Dan
Date published: 2022-07-07

Are these jacks compatible with panel SPKSU24?

Asked by: Hiciano
Yes, The KT2J style jack will fit the SPKSU24 patch panel.
Answered by: Product Specialist Team
Date published: 2021-07-27
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_KT2J6-42, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT