text.skipToContent text.skipToNavigation

Infinium Fusion Splice-On Connector, ST, OM3, aqua 900 micron boot, packaged in boxes of 6

205KNF9EA-50T Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Splice-On Connector ST PC OM3 Beige Housing Aqua Boot, Box of 6

Cable Type 900 micron
  • 900 micron
Connector Type ST
Fiber Type OM3
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Better Insertion Loss & Return Loss Performance: Support high-bandwidth/high-speed transmission to 25G, 40G and 100G applications
  • Factory-cleaved, pre-polished 900-micron fiber stub: Provides a quicker termination
  • Available in LC, SC and ST, Single-Mode or Multimode: Multiple connector types available
  • 900-micron boot conceals and protects the splice: Enables better cable management
  • UV Cure Protection Sleeves: Strain relief boot protects the splice point
  • 3mm Version: 3mm boot protects splice for easy cable management
  • 3mm Version: Brass crimp to protect splice
  • 3mm Version: Tubing insert to accommodate 1.6/2.0/3.0 cordage
  • Fiber endface types: Endfaces available in PC, APC and UPC

Specifications

General Info
Product Line Ortronics
UPC Number 662875915331
Country Of Origin United States
Dimensions
Product Width US 2.46 in
Product Depth US 2.46 in
Product Height US 0.4 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;