Infinium Ultra LC to SC Duplex Patch Cord, 2mm, OM4, Aqua, Plenum, 3 FT
L3-0102B2EAD1003F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Type | Fiber Patch Cord |
Dimensions
Product Length US | 3.0 FT |
Technical Information
Fiber Optic Cable Type | OM4 | ||
Jacket Application | Plenum Rated | ||
Simplex/Duplex | Duplex | ||
Cable Type | Fiber Optic | ||
Jacket Rating | FT6 Rated, OFNP Rated | ||
Performance Level/Tier | Infinium Ultra |
Resources
Cutsheet
Submittal Sheet
Product Image
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1