TracJack Module, LC Duplex, Multimode, Beige Adapter, Red Housing
Bazaarvoice SAP Hybris Integration Version 2.8.1
TracJack is a versatile single-module solution—the perfect combination of high quality, enhanced performance, labor savings, ease of use, and flexibility in design. TracJack front removable snap-in modules make moves, adds, and changes easy. TracJack products are compatible with Fib-or-Cop II and the complete line of TracJack faceplates and surface mount boxes. TracJack modules are available in LC, SC, ST, FC, and MT-RJ styles in order to suit any installation requirement.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Snap-in module: Simple, secure installation
- Modular design: Flexibility in structured cabling system design
- Front removable: Facilitates quick moves, adds, and changes
- No special tools required: Reduced installation expense
- Fully compatible with all TracJack faceplates: Provides wide range of design possibilities
Specifications
Product Line | Ortronics | ||
UPC Number | 662875622628 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Product Width US | 0.73 in | ||
Product Depth US | 1.15 in | ||
Product Height US | 0.92 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1