text.skipToContent text.skipToNavigation

DO NOT USE Cisco® GLC-FE-100FX-RGD Compatible 100Base-FX MMF SFP (mini-GBIC) Transceiver Module

GLCFE100FXRGDLEG Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This Cisco GLC-FE-100FX-RGD compatible SFP transceiver provides 100Base-FX throughput up to 2km over multi-mode fiber (MMF) at a wavelength of 1310nm using a LC connector. It is also capable of withstanding rugged environments and can operate at temperatures between -40°C to +85°C. Our transceiver is guaranteed to be 100% compatible with the equivalent Cisco transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of Cisco, as well as to comply with multi-source agreement (MSA) standards to ensure seamless network integration.

Color
Connector Type
Fiber Type
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line TBD
Color Silver
Country Of Origin United States
Application Sector Commercial/Industrial
Type Transceiver
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;