text.skipToContent text.skipToNavigation

Earthquake Bracing Kit

Z4-RR-WC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Earthquake Bracing Kit, 23.23''W x 1.00''H x 1.25''D Kit Includes: (4) Brackets - 5/8'' Hole (2) 1/2-13 Hex Nuts (2) 1/2- 13 x 1 Bolt (2) 1/2'' Split Washers

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Secures racks against excessive damage from earthquakes

Specifications

General Info
Product Line Ortronics
UPC Number 662875559511
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 23.23 in
Product Depth US 1.25 in
Product Height US 1.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;