Q-Series Overhead Cable Pathway Rack - 4RU - Black
QSOHR-4RU-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Overhead rack to support additional rack space above existing racks or cabinets. Easily installs to wire cable tray, tubular runway, or threaded rod. The racks are fully assembled and bonded as packaged. The racks are available in 2RU thru 8RU, in black or white to match any installation. Used when floor space is at a premium or for easy top of rack cable patching.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in all RU increments from 2RU to 8RU.
- Will mount to the following: Legrand’s Cablofil and Tubular Runway in both parallel and perpendicular directions, multiple locations across the face of Cablofil and Tubular Runway, and using threaded rod.
- Interchangeable easy clip Cablofil and Tubular Runway brackets.
- No frame assembly required.
- Lightweight, easy to install.
- Optional cable management rings.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875964124 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 23.75 in | ||
Product Depth US | 3.0 in | ||
Product Height US | 8.5 in |
Resources
Specifications
Instruction Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you please tell me what the weight of this rack, Part# QSOHR-4RU-B? Your weight says 15 ounces, but that seems rather light.
Hello Marlene,
Our system shows the weight of this part # QSOHR-4RU-B is 8.9 lbs.
Date published: 2024-03-12
Bazaarvoice SAP Hybris Integration Version 2.8.1