text.skipToContent text.skipToNavigation

Standard Vertical Cable Management Cage with Cover - 6.00 x 13.17 in x 7 ft - double-sided

DVMS706 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mounts to the side of a standard EIA rack. The fingers are spaced to line up with rack units, promoting efficient routing of patch cords to patch panels and equipment from the vertical manager. Dual snap on hinged covers allow easy access during moves, add, and changes. Available in single-sided and double-sided versions.

Color Black
Width 6.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts to the side of a standard EIA rack
  • The fingers are spaced to line up with rack units, promoting efficient routing of patch cords to patch panels and equipment from the vertical manager
  • Dual snap on hinged covers allow easy access during moves, adds and changes
  • Includes all hardware necessary to mount to the side of a standard EIA rack

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875701262
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 6.0 in
Product Depth US 13.17 in
Product Height US 76.97 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What material type are the snap-on cover doors made of, plastic or metallic?

Asked by: Dave K
The snap on covers are made of of metal. 0.060 THK stock Aluminum 5052-H13.
Answered by: Product Specialist Team
Date published: 2023-07-19
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DVMS706, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT