Equipment Shelf - Solid - 23 in Mounting - 21.75 in D
ES-23-4B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Equipment shelves mount to 19” or 23” equipment
racks. Heavy -duty 16-gauge steel accommodates heavy
equipment. Patented shelves can be mounted upside
down. Shelves are vented to allow air flow beneath
mounted equipment. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875554974 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 21.38 in | ||
Product Depth US | 21.75 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1