COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu

Infinium Ultra™ Fiber Products

Infinium Ultra Features & Benefits:

■ Ultra Low Loss System: When combined with Infinium Ultra Trunks and Infinium
Ultra Patch Cords
■ Single-mode total channel connection loss: 1.2 dB
■ Single-mode total channel connection return loss: 49 dB
■ Multimode total channel connection loss: 1.0 dB
■ Multimode total channel connection return loss: 19 dB
■ High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures
■ Versatile Installation: Infinium Modular Panel enables mixed media installations
■ Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
■ Polarization: Universal

 

 

Explore Infinium Products in More Detail

Infinium HD Enclosure
The Infinium™ HD Enclosure is an ideal solution for fiber networks in data centers and building networks. The high-density foot print accommodates up to 96 fibers in 1U of rack space.
Learn More
Infinium HDJ Modular Panel
The Infinium™ HDJ Series Modular Panel is an adaptable solution for fiber networks in data centers and building networks. The high-density foot print accommodates up to 96 fibers or mixed media in 1U of rack space.
Learn More