NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
2-Port USB Wall Charger - AC to USB Adapter, 5V 2.1A Output
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Listing Agencies/Third Party Certifications
RoHS: No
Dimensions
Overall Dimensions (Metric): 1.48 x 1.30 x 1.18in
Cord Information
Connector Type End One: (1) NEMA 1-15 Male
Connector Type End Two: (2) USB-A Female
 

Electrical Specifications

  • Electrical Input: 100-240V AC, 50-60Hz, 0.3A MAX
  • USB 1 Output 5 Volt DC, 2.1A
  • USB 2 Output 5 Volt DC, 1A
  • Total Output 5 Volt DC, 2.1A MAX

Physical Specifications

  • Operating Temperature: -20[D]C – 40[D]C; 20-90% RH
  • Storage Temperature: -20[D]C – 85[D]C; 5%-80% RH

Physical Characteristics

  • Dimensions (HxWxD): 1.48 x 1.30 x 1.18in