text.skipToContent text.skipToNavigation

DLM segment network wire 1ft M PL-9008-17-WS

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This type of wire connects low voltage devices (i.e., switches, occupancy sensors, photocells) to panels. It is #20 AWG wire that meets UL and NEC standards for Class 2 applications. Plenum rated wire meets plenum and riser requirements. Several types of multi-conductor low voltage wires are available for standard, pilot, locator, and multilevel switching or for connecting photocells to the LI control panels. This wire can also be used to wire relays remotely
Color Green
Length 1.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Data communications wire provides communications between panels and signaling devices
  • Custom cut to specified lengths
  • Distance markings in foot increments
  • Low voltage component wire connects switches, sensors, and other low voltage devices to panels
  • Color-coded for streamlined installation

Specifications

General Info
Product Line Wattstopper
Color Green
UPC Number 754182928194
Country Of Origin United States
Additional Information
Product Environmental Profile Yes
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;