DLM Manual-On Single-Relay Kit, White
LMKT-101-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMKT-101 and LMKT-102 include an LMRC-100 Series Room Controller with one or two relays, an LMDC-100 Dual Technology Ceiling Mount Occupancy Sensor, an LMSW-100 Series Wall Switch with one or two buttons and two LMRJ-25 pre-terminated cables. The bundles provide energy efficient control of one or two lighting loads that meets or exceeds energy code requirements.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated room controller, dual tech occupancy sensor and wall switch control one or two loads
- Components plug together with LMRJ cables (included) eliminating wiring errors
- Plug n’ Go automatic configuration for maximum energy efficiency out of the box
- Easy-to-use digital controls; IR transceivers for optional wireless configuration
- Occupancy sensor combines PIR and ultrasonic for most comprehensive coverage
- Facilitate code-mandated manual-on and bi-level lighting control strategies
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182929078 | ||
Country Of Origin | United States |
Additional Information
Product Environmental Profile | Yes |
Resources
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1