text.skipToContent text.skipToNavigation

Discontinued - DLM 5-Button Color Control Scene Switch, Cool/Warm Light, 2500-6500K, Grey

LMSW-105-CCT-G-ENG3 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The LMSW-105-CCT DLM Color Control Preset Switch from Wattstopper is a low voltage Correlated Color Temperature (CCT) controller that sets and recalls preset lighting color temperature values and raises and lowers CCT levels allowing building occupants to quickly and easily adjust fixtures that are enabled for tunable light with Blanco and Araya logic modules (also from Wattstopper). The LMSW-105-CCT is a Plug n’ Go™ component within the Digital Lighting Management (DLM) system which means it automatically binds to any CCT load in a room while communicating with all other DLM devices to create a default sequence of operation as soon as it is plugged into a network. Notes: Switches do not include face plates. Order decorator style plate separately.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • DLM Color Control Preset Switch
  • The LMSW-105-CCT DLM Color Control Preset Switch from Wattstopper is a low voltage Correlated Color Temperature (CCT) controller that sets and recalls preset lighting color temperature values and raises and lowers CCT levels allowing building occupants to quickly and easily adjust fixtures that are enabled for tunable light with Blanco and Araya logic modules (also from Wattstopper). The LMSW-105-CCT is a Plug n’ Go™ component within the Digital Lighting Management (DLM) system which means it automatically binds to any CCT load in a room while communicating with all other DLM devices to create a default sequence of operation as soon as it is plugged into a network. Notes: Switches do not include face plates. Order decorator style plate separately.
  • Sleek single gang device fits decorator wall plates
  • Master raise/lower paddle adjusts color temperature levels between cool light (higher CCT range), and warm light (lower CCT range)
  • Four buttons to set and recall preset lighting color temperature levels
  • Hidden Configuration button for easy access to Push n’ Learn mode
  • LED status indicators

Specifications

General Info
Product Line Wattstopper
Color Green
UPC Number 754182946174
Country Of Origin China
Application Sector Commercial
Standard UL
Type Combination

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how do you work this

Asked by: Anonymous
Functionality is similar to the standard LMSW-105, but the LMSW-105-CCT must be used with the LMLM-101 and either the Blanco or Araya CCT module.
Answered by: Tier 1 Tech Support
Date published: 2022-06-28
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMSW-105-CCT-G-ENG3, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT