text.skipToContent text.skipToNavigation

Wireless Control Node, Single Phase with Sensor Input

NWTL-111-1P-V2 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 251ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The NWTL-111 BULIT is a distributed-intelligence wireless control node designed to replace standard photocell modules on outdoor lighting fixtures. It connects to a 7-pin twist-lock receptacle compliant with NEMA standard C136.41 to provide ON/OFF and dimming control. The BULIT also connects to a Legrand Wireless Network Manager via a robust and scalable self-healing wireless IP network.
Voltage 120/277/347 VAC

In Stock

WHERE TO BUY

Features

  • Fixture-mounted distributed intelligent outdoor lighting controller with sensor input capability
  • Simple retrofit adds on/ off and 0-10 volt dimming control without rewiring
  • Ideal for sustainable LED upgrade projects and Dark Sky initiatives
  • Connects to wireless self-healing IP control network
  • Compatible with web-enabled building automation system (BAS)
  • Delivers real-time power monitoring data including RMS voltage and current
  • Not for sale, resale, importation, installation or use in California

Specifications

General Info
UPC Number 754182938582
Country Of Origin China
Product Line Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 77ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 169ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;