text.skipToContent text.skipToNavigation

Retrofit kit for LI 24 relay panel interior

LMCP-LI24 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 288ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMCP retrofit kits provide a simple upgrade option to existing Wattstopper Lighting Integrator and other legacy relay panels (GE and Horton Controls SWC, SWS, SWSP and TLC panels). The kit is compatible with several common lighting relays, including HDR, RR7, and RR9. With the intelligence cards, the panel is fully compatible with the DLM technology platform and enables an optional MS/TP network.
Number of Contacts 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • DLM panel intelligence upgrades legacy relay panels without new wiring or relay replacement
  • Easy setup via LMCT-100 handheld configuration tool
  • Compatible with several commercially available and installed lighting relays
  • Native BACnet MS/TP connectivity
  • Can connect to Digital Lighting Management switches, sensors and input devices

Specifications

General Info
Product Line Wattstopper
UPC Number 754182936113
Country Of Origin China
Dimensions
Product Width US 11.0 in
Product Weight US 4.55 lb
Product Volume US 544.9 cu in
Product Depth US 13.25 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have an LC&D GR2400 lighting panel. Do you have a retrofit that can drive these lighting relays? Once I have a solution, I've got about 15 to retrofit. Thanks,

Asked by: Park Beaudett
We do not have a retrofit kit specifically designed to work with the LC & D GR2400 panel, but we may have options to work with your application. Please see the "Where to Buy" link at the top right of our web page to contact your local Wattstopper Rep for more information.
Answered by: Justin
Date published: 2024-02-01
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMCP-LI24, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT