text.skipToContent text.skipToNavigation

Small Lens Collar (Compatible w/FSP-L2 & FSP-L3 Lenses), Black

FSP-C1-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. Line and low voltage models are available, and choice of control modes simplifies sensor configuration.

Color Black
Footprint 48 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for LED fixtures and rated for extreme temperatures
  • Dusk to dawn daylighting control options for convenience and added energy savings
  • Fully adjustable dimmed trim level and time delay
  • Choice of four preconfigured control modes plus test and service modes
  • IP66 rated when combined with FSP-Lx lens (ordered separately) and mounted in outdoor rated fixture
  • Lenses available for mounting heights from 8’ to 40’

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182940172
Country Of Origin China
Dimensions
Product Width US 2.0 in
Product Weight US 0.05 lb
Product Volume US 5.62 cu in
Product Depth US 3.0 in
Product Height US 0.75 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;