text.skipToContent text.skipToNavigation

Lens for FS-355 Sensors 10 ft Mounting Height

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FS-Lx lenses work with the FS-305/FS-355 occupancy sensors to turn lights on and off automatically based on occupancy. Four lens choices provide flexibility for varying mounting heights.

Color White
Footprint 48 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Four interchangeable lenses for FS-3x5 fixture sensors
  • Coverage choices for mounting heights between 8-40 feet
  • Mounts easily onto sensor component from fixture exterior

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182924325
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.04 lb
Product Volume US 9.0 cu in
Product Depth US 3.0 in
Product Height US 1.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;