text.skipToContent text.skipToNavigation

Digital PIR Ceiling Mount Sensor, high density, USA

LMPC-100-1-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
Footprint 17.5 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Passive infrared sensor with a choice of three 360° coverage patterns
  • Extended height lens option for mounting heights up to 40’
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons behind snap-off cover
  • IR transceiver for wireless configuration and remote control
  • Low profile design for architectural appeal

Specifications

General Info
Product Line Wattstopper
UPC Number 754182927623
Country Of Origin United States
Additional Information
Product Environmental Profile Yes
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;