text.skipToContent text.skipToNavigation

HS Cover Plate for 3-gang Box w/Right Card Slot, Lt Almond

HS-WPR-LA Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HS Series Card Key Switch turns electrical circuits on or off when a card key or HS-FOB Key Fob is inserted or removed from its slot.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Room key activated master switch for hotel guest room lighting
  • Line and low voltage models
  • 30-second egress time
  • Facilitates energy savings in hotels, motels and boarding houses
  • Backlit card key slot for visibility in darkened rooms
  • Optional key fob for rooms that do not use a card key

Specifications

General Info
Product Line Wattstopper
Color Light Almond
UPC Number 754182920907
Country Of Origin China
Application Sector Commercial
Dimensions
Product Width US 4.5 in
Product Weight US 0.219 lb
Product Volume US 44.4 cu in
Product Depth US 1.6 in
Product Height US 4.5 in
Technical Information
Number of Gangs 3
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;