text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ Amplified Keypad, Ivory

AU7394IV On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Listening to music has never been so easy. The new lyirQ Amplified Keypad allows homeowners to control high quality sound throughout the home and garden. It also offers energy-conscious green features, such as a class D amplifier and a convenient sleep

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Amplified Keypad
  • Stylish, decorator-style keypad : perfect for any decor
  • Provides 50% in energy savings
  • Amplifiers go into standby mode after 20 minutes of non-use
  • Improved efficiency due to class D amplification
  • Infrared sensors allow easy remote control of volume level and whole house commands

Specifications

General Info
Product Line On-Q
UPC Number 804428026570
Country Of Origin China
Application Sector Residential
Technical Information
Style Decorator

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

If I’m in need of replacing five of this units, what’s the alternative?

Asked by: Oscar
These keypads are discontinued with no substitute available. The keypads that could have been used with this system were the following: AU7394 F7394 AU5009
Answered by: Wiremold Tech Support
Date published: 2023-05-16

What are the functions of the individual conductors? If one wire is broken, can it be reworked to share a ground etc to still function?

Asked by: Wiring functions
1. Green/White Left Audio Ground (PreGND) 2. Green Left Audio 3. Orange/White Right Audio Ground (PreGND) 4. Blue IR (IR TX) 5. Blue/White Status (IR RX) 6. Orange Right Audio 7. Brown/White Power Ground 8. Brown Power (+24Vdc) **Not used on the LyriQ High Performance Keypads**
Answered by: Wiremold Tech Support
Date published: 2023-10-14

Is there a replacement part for this discontinued Item ?

Asked by: George
Unfortunately there is not, this system is discontinued with no replacements available.
Answered by: Wiremold Tech Support
Date published: 2022-06-20
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AU7394IV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT