text.skipToContent text.skipToNavigation

Discontinued - Horizontal Radius Runway- 12 in - Black- TR Style

TRHR-12B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Horizontal radius runway allows cables to be routed around horizontal corners. The horizontal radius runway features stringers made of 1-.5” x .375” steel tubes; cross slats are 1” x .5” x .125” steel tubes. UL listed.
Color
Width
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Horizontal radius: Allows cables to be routed around horizontal corners.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875558736
Country Of Origin United States
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;