text.skipToContent text.skipToNavigation

High Density Jack (HDJ) HDMI Coupler, Fog White

HDJHDMI Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High Density Jack HDMI modules provide a coupling interface for transmitting high quality digital audio/video up to 4K resolutions with HDMI Type-A female-to-female connectors. HDJ is a versatile, individual jack solution in an easy-mount, rear-load footprint for mounting in HDJ Series workstation mounts and patch panels.

Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear Loading:Preferred mounting for panels, with quick and easy installation
  • High Density Jack Footprint: Supports multiple applications, from Workstation Mounting Solutions to Patch Panel installations

Specifications

General Info
Product Line Ortronics
UPC Number 662875004196
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.62 in
Product Depth US 1.61 in
Product Height US 0.81 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
Good Day, I'm looking for spec sheet for the items below and I do not know if they 5 HIGH DENSITY BLANK MODULES PK/20 BLACK ORTRONICS HTJB20-00 2 SD 24P 1RU UNLOADED ANGLED P-PANEL ORTRONICS PSAHJU24 60 7' C6 UTP 28AWG GREY P-CORD ORTRONICS RDC607-08

Asked by: Anonymous
Your part numbers are incorrect. HTJB20-00 should be HDJB2-00, PSAHJU24 should be PSAHJU48. No 24 port offering. The cable part number is correct. You can find this items on our Legrand.us website or you can request spec sheets from the following Email address. productspecialist.DAT@legrand.us
Answered by: Product Specialist Team
Date published: 2023-07-28
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HDJHDMI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT