text.skipToContent text.skipToNavigation

25-Pair Voice Grade Cable Assembly, F/F, 5'

804025CC005-1GY Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® voice 25-pair cable assemblies are constructed from 24 AWG solid conductor UTP cables terminated with industry standard 50-pin telco connectors.
Application Sector Commercial
  • Commercial
Connector Type 25 Pair Telco
  • 25 Pair Telco
Length 5.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Industry standard 50-pin telco connectors

Specifications

General Info
Product Line Ortronics
UPC Number 662875137870
Country Of Origin Mexico
Application Sector Commercial/Industrial
Dimensions
Product Length US 5.0 FT
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;