28awg Reduced diameter C6A/10G channel cord Yellow 5FT
RDC61005-04
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
RDC610 Modular Patch Cord, yellow, 5', reduced diameter, 28 AWG, cat6a channel four-pair UTP stranded PVC/CM.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Each cord is 100% factory tested: Ensures every cord shipped support Category 6a channel specifications.
- Reduced cable diameter: Tighter bend radiuses & occupy less cable management space supporting more airflow
- Premium plug designed for reduced OD 28AWG patch cable: Protects performance through the plug termination
- Snagless plug design: Protects plugs when routing through cable managers or pathways.
- Premium 28AWG conductor cordage: Reliable performance and durable cord life.
- Backwards compatible to Category 6, and 5e: Supports lower category installations and components.
- Improved cable flexibility: Supports simple routing and cable management
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875854081 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | FCC | ||
Type | Reduced Diameter Patch Cords |
Dimensions
Product Length US | 5.0 FT |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
White Papers
Submittal Sheet
Product Environmental Profile
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1