TracJack Plastic Surface Mount Box for Four TracJacks, Two-Sided, with Cover
404TJ2X2
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics TracJack Surface Mount Outlet Boxes accept front-loading TracJack modules and provide snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. Compatible with Wiremold 2700,2800 and 2900 raceway series.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875638162 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 4.8 in | ||
Product Depth US | 1.16 in | ||
Product Height US | 3.6 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Ports | 2 |
Resources
Cutsheet
CAD Drawings
Product Environmental Profile
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1