text.skipToContent text.skipToNavigation

FIB-OR-COP II BOTTOM PLATE FOR 4 TRACJACKS, 5 PACK

62100037 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Requires 62100040 or 62100041. Fib-or-Cop II provides greater multimedia capacity, addressing the increasing need for fiber in horizontal cabling systems. This larger version of the Fib-or-Cop has the ability to mount six TracJack® or three Series II® modules in the face, with a choice of fiber (LC, SC, ST or MT-RJ) and/or copper (TracJack) exiting from the bottom. This design allows the cover to be removed without disrupting the connections in the faceplate. The wide variety of connectors located in the bottom positions can be further protected by an optional snap-on shroud. In addition, the Legrand® line of workstation solutions offers many alternative designs to accommodate multimedia needs for in-wall and surface mount installations. Quick and reliable data center installations are a SNAP™ with this innovation from Legrand®. In today’s workplace, where network downtime is costly and detrimental to any business or organization, bringing a new data center online must be completed as quickly as possible. Quick and easy installations that guarantee reliable performance are more critical than ever. Clarity® SNAP Pre-Terminated Copper Cabling System offers the above-the-standards performance of Clarity connectivity in a custom terminated cable assembly system that’s ready to plug and go. Its innovative modular design combines high performance and installer friendly features with the quick deployment and reliability of a factory terminated and tested cabling system.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of Fib-or-Cop Workstation family
  • Accepts (4) TRACJACK modules
  • Field configurable

Specifications

General Info
Product Line Ortronics
UPC Number 662875425618
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;