text.skipToContent text.skipToNavigation

Cat6 FTP Keystone Jack, Self Termination w/ Icon Slot for Port ID, 25 Pack

KSFTP625 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

KS series shielded keystone jacks provide standard compliant performance with a lifetime warranty. The simple tools-less design allows for quick field installation and positioning. - The KS shielded insert is compatible with all TechChoice keystone wall plates, surface mount boxes, furniture plates and bezels.

Pack Size 25-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tool less self terminating design
  • Can be used at patch panel or faceplate
  • Accepts Icons
  • Rear load design

Specifications

General Info
Product Line Ortronics
UPC Number 662875020226
Country Of Origin Taiwan, Province Of China
Dimensions
Product Width US 0.55 in
Product Depth US 1.56 in
Product Height US 0.63 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;