text.skipToContent text.skipToNavigation

DUAL GANG KEYSTONE FACEPLATE, 8 PORT, WM IVORY

KSFP8-99 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.

Color Ivory
Number of Ports 8
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low profile design: Supports most environments.
  • Field configurable with Keystones: Design or site flexibility for new or retrofit.
  • Recessed label fields: Supports TIA/EIA 606 standard.

Specifications

General Info
Product Line Ortronics
UPC Number 662875622994
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.73 in
Product Depth US 0.22 in
Product Height US 4.5 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 12
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

will these jacks fit in these face plates? OR-403HDJ12-88

Asked by: Anonymous
Hello HDJ6 jacks will fit these face plates OR-403HDJ12-88
Answered by: Product Specialist Team
Date published: 2022-09-08
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_KSFP8-99, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT