Infinium M4/HDFP 1U Fiber Patch Panel for raised floor installation within floor box
RFPHD01U
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Specifically designed to be installed in raised floor enclosures that are part of the cabling pathways. The RFP panels mount to standard 19" rack mount spacing and allow adapter panel or cassettes to be mounted.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fiber patch panel for underfloor or overhead installation. Allows data center manager to take advantage of under-utilized space beneath raised floor or overhead
- 19””W, 1-unit or 2-unit high models available. Provides the flexibility to suit any installation
- Designed for installation within 2’ x 2’ underfloor box with angled mounting rails. Horizontal patch panel orientation
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875838845 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 0.59 in | ||
Product Height US | 1.75 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1