Discontinued - 6-LC (12 fibers) multimode adapters with phosphbronze alignment sleeves
OFP-LCD12MB
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identification
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Replaced by Part Number | OFP-LCD12MC | ||
UPC Number | 662875593805 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 5.12 in | ||
Product Depth US | 1.15 in | ||
Product Height US | 1.19 in |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
BIM Models
Product Environmental Profile
Brochure
Specifications
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1