Q-Series M2 2X32 POL SPLITTER- SC/APC CONNECTORS- 2M PIGTAILS
Bazaarvoice SAP Hybris Integration Version 2.8.1
The M2 2x32 POL Splitter is a point to multipoint cassette designed to split 2 SC connectors to 32 SC connectors over a Passive Optical LAN (POL) that provides the capability to securley deliver voice, data, and IP/broadband video. A POL is an alternative to a traditional Ethernet LAN and is widely accepted as an ideal replacement of old copper networks. A POL allows you to optimize your resources with a simple, space saving installation and provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade path. -
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- M2 splitter cassettes have been designed to split 1 LC connection to 32 LC connections over a Passive Optical LAN
- Energy Efficiency: A POL uses unpowered optical components
- Higher Security: A POL supports 128-bit encryption
- Future Proof Infrastructure: Scalable and has a clear upgrade path
- Simple Installation: A POL has a fraction of the equipment used in a traditional LAN
- Cost Reduction: A POL requires less power, cooling, and maintenance
- Single Fiber Two-way Transmission: Reduces cable bulk and increasing airflow in pathways
Specifications
Product Line | Ortronics | ||
UPC Number | 662875016274 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Product Width US | 5.13 in | ||
Product Depth US | 4.82 in | ||
Product Height US | 1.19 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Brochure
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1