text.skipToContent text.skipToNavigation

Infinium High Density HDM8 Cassette - OS2 - 8 Fiber - LC Quad - 1 MPO F- Tier 1 - Method A

M8LCQ08-09E1G1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed to be used with the Infinium HD Enclosures, this MPO to LC Quad 8-fiber cassette supports Single-Mode (OS2) fiber. This M8 fiber optic, pre-terminated cassette provides the same swift deployment as our M4 products. The housing offers additional durability and integrated bend limiting considerations to ensure optimum optical performance. The Base 8 configuration of this cassette matches the fiber utilization of the majority of transceivers, providing for 100% fiber utilization. This makes these cassettes an ideal match for Ethernet transmission ranging from 40G to 400G. The Method A Polarity provides a ''straight-through'' configuration and the Tier 1 performance characteristics produce a typical insertion loss of 1.05db. and a return loss of 52dB.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with Infinium HD Enclosures
  • Method A polarity
  • Supports Single-Mode (OS2) Fiber

Specifications

General Info
Product Line TBD
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;