Discontinued - Infinium High Density HDM8 Cassette - OM3 - 8 Fiber - LC Quad - 1 MPO F - Tier 3 - Method A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to be used with the Infinium HD Enclosures, this MPO to LC Quad 8-fiber cassette supports Multimode (OM3) fiber. This M8 fiber optic, pre-terminated cassette provides the same swift deployment as our M4 products. The housing offers additional durability and integrated bend limiting considerations to ensure optimum optical performance. The Base 8 configuration of this cassette matches the fiber utilization of the majority of transceivers, providing for 100% fiber utilization. This makes these cassettes an ideal match for Ethernet transmission ranging from 40G to 400G. The Method A Polarity provides a ''straight-through'' configuration and the Tier 3 performance characteristics produce a typical insertion loss of 0.50db. and a return loss of 19dB.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Ortronics | ||
UPC Number | 662875997061 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1