text.skipToContent text.skipToNavigation

Infinium Quantum, LC to LC Duplex Patch Cord, 2mm OS2 SM, Yellow, Riser, 2 Meter

L4-3535B2OY21002M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase

WHERE TO BUY

Features

  • Part of a Quantum – Low Loss System: When combined with Infinium Quantum Trunks and Infinium Quantum Cassettes
  • Flexible Polarity: A-B and is designed to pair with Infinium Universal Polarity Cassettes - Reconfigurable
  • Compliance: BAA or TAA Compliant
  • Dust caps pre-installed
  • Bend-insensitive fiber for optimal cable management and ease of installation
  • TIA Channel Compliant

Specifications

General Info
Product Line Quiktron
Color Yellow
Country Of Origin United States
Technical Information
Cable Type OS2
Cable Type Duplex
Attenuation 0.14 dB
Performance Level/Tier Infinium Quantum
Storage Temperature -40 C, 70 C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;