text.skipToContent text.skipToNavigation

Discontinued - Dell 470-ABPI Compatible Active Optical Cable

470-ABPI-L Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


7M Dell Comp 100G QSFP28 AOC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
  • 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
  • Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
  • 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
  • Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.

Specifications

General Info
Product Line Ortronics
UPC Number 662875083917
Country Of Origin China
Type Active Optical Cable

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;