Q-Series Runway Mounting Bracket Kit - White
QSOHR-RMK-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mounting bracket kits provide a means to install the overhead pathway racks easily to tubulay runway. With the brackets installed, the rack simply snaps into place without tools required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Color | White | ||
UPC Number | 662875984542 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 2.7 in | ||
Product Depth US | 0.58 in | ||
Product Height US | 2.47 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1