MM20 End Panel - for MM20724 channel rack behind a MM20VMD706 manager - Black
MM20EP724-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The MM end panel is used to finish the end of a row of Mighty Mo racks. When a 6 in wide vertical manager is mounted at the end of the row it mounts directly to the rack behind the manager, providing a stable mounting surface for the manager and concealing cables in the rack frame.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Used to finish the end of a row of Mighty Mo 20 racks: Gives your installation a clean and professional look while concealing cables in rack channel.
- Mounts flush with and provides a mounting surface for vertical cable management cages: Gives additional support to vertical management cages.
- All necessary mounting hardware included
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875215622 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Dimensions
Product Width US | 4.4 in | ||
Product Depth US | 24.0 in | ||
Product Height US | 84.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1