Equipment Shelf - Solid - 19 in Mounting - 21.75 in D
ES-19-4B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Equipment shelves mount to 19” or 23” equipment racks. Heavy -duty 16-gauge steel accommodates heavy equipment. Patented shelves can be mounted upside down. Shelves are vented to allow air flow beneath mounted equipment. Black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adjustable mounting
- Supports miscellaneous equipment or test gear, ect.
- Cantilever shelf mounts in several positions
- 1/2””deep tray can be inverted to create a flat surface for deep equipment
- Mounts to 3”” or 6”” channel
- Choose between standard or vented version
- Mounting hardware included
- Made of 16-gauge steel
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875554912 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 17.38 in | ||
Product Depth US | 21.75 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1