text.skipToContent text.skipToNavigation

Adjustable Equipment Shelf - vented - 3.34 in H x 17.50 in W x 15 in - 20 in D

ESV-19-FDR1520 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipment shelves are an ideal solution for mounting any non-rack mount equipment within a rack or cabinet. Universally mountable in any standard 19 inch server rack or cabinet, these shelves come in a variety of configurations including: fixed, sliding, vented, adjustable, including different mounting options.
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports miscellaneous equipment or test gear, ect.
  • Versatile:Can be used on standard 19" EIA racks, wall mount applications or 1/2" tray can be inverted to create a flat surface for deep equipment .
  • Mounting hardware included:Do not have to purchase as separate item.

Specifications

General Info
Product Line Ortronics
UPC Number 662875554998
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 17.5 in
Product Depth US 20.0 in
Product Height US 3.34 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;