text.skipToContent text.skipToNavigation

Wall Mounting Bracket Kit

GBWMBKIT Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wall Mounting Bracket Kit, Set of (2) with insulators and hardware to mount to a ground bar.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes set of two brackets, insulators and hardware to mount to a ground bar

Specifications

General Info
Product Line Ortronics
UPC Number 662875665366
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 6.0 in
Product Depth US 3.0 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;