text.skipToContent text.skipToNavigation

Discontinued - Swing-EZ Wall Rack - Gray - 25.00 in D

19-21-T25D Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


19.75''W x 21.00''H x 25.00''D

Color Gray
Depth 25.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Swing-EZ Wall Racks offer flexibility.
  • Front swing gate with latch pins and bolts on both sides:Allows you to open swing gate either left or right and easy access to rear of panels and equipment.
  • #12-24 threaded EIA hole pattern:Standards compliant to mount numerous types of 19" panels and equipment.
  • Side panels fold flat for shipping:Unfold for easy on site assembly.
  • Sturdy and compact:Holds equipment up to 75 lbs.
  • One-Wrap brand Velcro straps included:Velcro slots located on the rear for cable management.
  • Includes 12-24 mounting screws :Do not have to purchase as separate item.

Specifications

General Info
Product Line Ortronics
Color Gray
UPC Number 662875580867
Country Of Origin United States
Application Sector Commercial
Type Rack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;