text.skipToContent text.skipToNavigation

Swing-Out Wall-Mount Ruggedized Cabinets, 12RU, Solid Door

SWMR12RUSD-26-26 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The  Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets provide a convenient and easy-to use solution for edge, IoT, PoE and small network applications. The small form factor cabinets are 28 in deep for medium to large network equipment. The cabinets are made of rugged
welded steel and feature locking doors. The SWMR series feature heavy duty latch and hinges to accommodate heavier weight loads. 

Door Type Solid Door
Rack Units 12 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cable knockouts at top and bottom of fixed rear pan
  • UL2416 load rated
  • PCI Compliant
  • Reversible hinged solid front locking door
  • Vented sides with mounting locations for optional cooling fans
  • Reversible rails for network or server configurability
  • 12-24 threaded and square punched mounting holes
  • Cable knockouts at top and bottom of fixed rear pan
  • 2 reversible mounting rails
  • 2 front door lock keys
  • 8 cable management rings
  • Ruggedized hinges and latches
  • Multiple Heights available

Specifications

General Info
Product Line Ortronics
UPC Number 662875032427
Country Of Origin Mexico
Dimensions
Product Width US 26.0 in
Product Depth US 26.0 in
Product Height US 24.88 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is it available enclosure 12U, width 19", depth 500 mm., with 2 options din rail and 19" with DIN support rail? to install industrial switch on din rail, and 19-inch patch panel

Asked by: Jamal Ali
We currently do not have the option you are requesting as a standard feature. We may be able to provide a custom solution on request.
Answered by: Product Specialist Team
Date published: 2024-01-09
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SWMR12RUSD-26-26, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT