text.skipToContent text.skipToNavigation

Zero RU Patch Panel Mounting Kit for Vertical Wall-Mount Cabinet

VWMZRU-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Zero RU patch panel adds an additional patch panel location to free up extra space in the Vertical Wall-Mount Cabinet system. The easy to mount and access panel mounts vertically in the VWM chassis and creates a convenient point for distribution for patching within The Vertical Wall-Mount system. The Zero RU patch panel kit accepts a Legrand 1RU HDJ patch panel.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Zero RU Mounting: Mounts alongside installed equipment (left or right), free-up additional RU space. Works great with Legrand's High Density Jack (HDJ) panels
  • Pivoting Mount with Rear Cable Support: Once installed, the panel can pivot to allow access to the back for terminations with a cable support bar at the back

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875000464
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 2.0 in
Product Depth US 6.0 in
Product Height US 24.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;