DO NOT USE 100G-CFP-LR4-10KM 100Gb Transceiver TAA
100GCFPLR410KM-LEG
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
$31,989.99 $45,699.99 text.product.price.msrp USD
This Brocade® 100G-CFP-LR4-10KM compatible CFP transceiver provides 100GBase-LR4 throughput up to 10km over single-mode fiber (SMF) at a wavelength of 1310nm using a LC connector. It is guaranteed to be 100% compatible with the equivalent Brocade® transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. All Legrand transceivers are Trade Agreements Act (TAA) compliant.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Legrand | ||
UPC Number | 757120667100 | ||
Country Of Origin | United States |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1