DO NOT USE Dell® 430-4585 Compatible 10GBase-CWDM SFP+ Transceiver Module with Digital Optical Monitoring
430-4585-CW55-LEG
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
This Dell® 430-4585 compatible SFP+ transceiver provides 10GBase-CWDM throughput up to 40km over single-mode fiber (SMF) at a wavelength of 1550nm using a LC connector. It is guaranteed to be 100% compatible with the equivalent Dell® transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. All Legrand transceivers are Trade Agreements Act (TAA) compliant.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Legrand | ||
Color | Silver | ||
UPC Number | 757120668510 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Buy American Act Compliance
TAA Compliant | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1