Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
AccentPLUS1 6.5" Outdoor Loudspeaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Available Colors: Black, White
Dimensions
Depth (US): 8"
Overall Dimensions (Metric): 33cm x 19.3cm x 19cm
Overall Dimensions (US): 13” H x 7 5/8” W x 7 1/2” D
Product Weight (Metric): 3.4 kg
Product Weight (US): 7.50 lbs
Technical Information
Efficiency: 88 dB 1W/1M
Frequency Response: 60Hz-20kHz +/- 3dB
Output Impedance: 8 ohm