Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
AccentPLUS1 6.5" Outdoor Rock Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Slate
Available Colors: Slate, Sandstone
Dimensions
Overall Dimensions (Metric): 16.5cm x 28cm x 22.6cm
Overall Dimensions (US): 10.5” H x 11” W x 9” D
Product Weight (Metric): 4.4kg
Product Weight (US): 9.7lbs
Technical Information
Efficiency: 88dB1W/1M
Frequency Response: 60Hz-20Hz +/- 3dB
Output Impedance: 8 ohm